text.skipToContent text.skipToNavigation

PYREX® 150 mm Long Hybridization Tube

Product Number7995-150

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These 150mmm long PYREX® hybridization tubes have a 35mm inner diameter (I.D.) and are designed for use in hybridization chambers. They come with Corning® standard GL 45 orange plug-seal caps (No. 1395-45LTC). A silicone O-ring (No. 1395-OR) is used to ensure a leak-resistant seal. An optional Corning vented membrane cap (No. 1395-45LTMC) is available for low temperature assays.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Switzerland Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: b33bde46-7291-4e00-91fa-d87cc3c55027

Details
Product Number   7995-150
Qty./Pk   2 / Pk  
Qty./Cs   2 / Cs  
Brand   PYREX®  
Tube Style   Hybridization  
Bottom Style   Flat  
Neck Style   Wide  
Top Style   Threaded  
Cap Style   Plug seal  
Cap Material   Polypropylene  
Thread Finish   45  
Cap Color   Orange  
Graduations   Yes  
Feature   Reusable  
Sterile   No  
Specifications Documents