Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well tips, 30µL, Clear, Non-filtered, Sterile, Fine Point, SLAS Rack
Product NumberFX-384-30FP-R-S
Axygen® 吸头品种齐全,可用于Beckman Coulter®、Dynamic Devices、Hamilton Starline和ProGroup Wellpro自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯、带滤芯、宽口、超细尖端和加长规格。此外还提供Maxymum Recovery® 吸头,可进一步提升准确度和精度,同时减少样本损失。透明聚丙烯吸头可提供96孔和384孔形式,适用于Beckman Coulter® Biomek® FX、Biomek® NX、Biomek® 3000及Multimek™ AP-96、SPAN-8、MP20、MP200和AP-384移液头、Dynamic Devices Oasis LM 384-Channel-Low Volume、Hamilton® Microlab® STAR、STARlet和STARplus 384移液头以及ProGroup Wellpro 3000-96/3000-384移液头。
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | FX-384-30FP-R-S |
| 数量/包 | 3840 /包 |
| 数量/箱 | 19200 /箱 |
| 品牌 | Axygen® |
| 系列 | FX |
| 模型 | Biomek |
| 吸头特性 | Standard |
| 吸头形状 | 超细尖端 |
| 吸头 | Fine Point |
| 兼容性 | Beckman Coulter |
| 结合模型使用 | Beckman Coulter |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 包装规格 | 10盒/包,5包/箱 |
| 吸头规格 | 384支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 30 µL |
| 过滤器 | 没有 |
| 无菌 | 是 |
| 可高压灭菌 | 没有 |
| Color | Clear |
- Quality Certificate - Lot No.32925025
- Quality Certificate - Lot No.32425030
- Quality Certificate - Lot No.31625040
- Quality Certificate - Lot No.06325002
- Quality Certificate - Lot No.05525108
- Quality Certificate - Lot No.29724039
- Quality Certificate - Lot No.18824006
- Quality Certificate - Lot No.17624003
- Quality Certificate - Lot No.27622017
- Quality Certificate - Lot No.27322050
- Quality Certificate - Lot No.26922048
- Quality Certificate - Lot No.26522020
- Quality Certificate - Lot No.26222074
- Quality Certificate - Lot No.24422037
- Quality Certificate - Lot No.24022026
- Quality Certificate - Lot No.23322040
- Quality Certificate - Lot No.23222019
- Quality Certificate - Lot No.22722025
- Quality Certificate - Lot No.22522023
- Quality Certificate - Lot No.22022020
- Quality Certificate - Lot No.21922001
- Quality Certificate - Lot No.21722025
- Quality Certificate - Lot No.21022059
- Quality Certificate - Lot No.20922041
- Quality Certificate - Lot No.20622024
- Quality Certificate - Lot No.20322005
- Quality Certificate - Lot No.19822049
- Quality Certificate - Lot No.19622054
- Quality Certificate - Lot No.19222023
- Quality Certificate - Lot No.18822022