Product Number | EV-200-NTR |
Qty./Pk | 768 / Pk |
Qty./Cs | 3840 / Cs |
Brand | Axygen® |
Series | EV |
Model | Freedom EVO |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
Use With Model | Tecan |
Packaging | Nested tip rack |
Packaging Configuration | 8 Stacked |
Packaging Format | 8 Wafers/Stack, 5 Stacks/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 40 Racks/Case |
Maximum Volume/Well | 200 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well tips, 200µL, Clear, Non-filtered, Non-sterile, Nested Tip Rack
Product NumberEV-200-NTR

Learn More

The Axygen brand offers a comprehensive line of tips for Tecan® Freedom Eva®, TeMo and Aquarius, Zymark®/Caliper, Biotek® and Dynamic Devices automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well format designed for Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol and 96-Ch.-Low Vol head.
- Nested for MCA96 head
- 200 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Tecan® Freedom Eva®, TeMo and Aquarius with MCA96 head, Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head, Biotek® Precision™ and Precision XS 8 or 12 head, Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).