Product Number | TT-50-C-HTR |
数量/包 | 2304 /包 |
数量/箱 | 2304 /箱 |
品牌 | Axygen® |
系列 | TT |
吸头特性 | Standard |
吸头形状 | 圆形 |
吸头 | Standard |
兼容性 | Tecan |
结合模型使用 | Tecan |
包装 | 悬挂吸头管架 |
包装规格 | 24盒/箱 |
吸头规格 | 96支吸头/盒 |
件/箱 | 24 Racks/Case |
最大容量/孔 | 50 µL |
过滤器 | 没有 |
无菌 | 否 |
可高压灭菌 | 没有 |
颜色 | 透明 |

Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96孔吸头,50µL,透明,不带滤芯,非灭菌,悬挂式吸头盒
Product NumberTT-50-C-HTR

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

prev
next
Axygen® 吸头品种齐全,可用于Tecan®、Aurora Biomed和PerkinElmer® 自动化系统。其生产遵循严格的流程控制,符合严苛的规格要求,并通过自动化组装,可确保具有一致的性能和质量。不含RNase/DNase且无热原,提供非灭菌、无菌、不带滤芯和带滤芯规格。透明和黑色导电聚丙烯吸头可提供96孔形式及悬挂式吸头盒形式,适用于Tecan® Genesis Freedom®/Freedom Eva®/Miniprep LiHa-1/4/8移液头、Aurora Biomed Versa® 8通道移液头和PerkinElmer® Janus®/MultiProbe Variospan-1/4/8移液头。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
¥1,788.89 per case
Added to Your Shopping Cart
Details