
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 50µL, Liquid Level Sensing, Non-filtered, Non-sterile, Hanging tip rack (Economy Pack)
Product NumberTT-50-CBK-HTR-36

Learn More

The Axygen brand offers a comprehensive line of tips for Tecan®, Aurora Biomed and Revvity (formerly PerkinElmer) automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered and filtered. Clear and Conductive black polypropylene tips are available in 96-well format and is also available in hanging tip rack format designed for Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head and Revvity (formerly PerkinElmer) Janus®/MultiProbe with Variospan-1, 4, 8 head.
- 50 µL Liquid Level Sensing Tips
- Cardboard Pack
- 96 Tip format
- Conductive Black Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Tecan® Genesis Freedom®/Freedom Eva®/Miniprep with LiHa-1, -4, -8 head, Aurora Biomed Versa® with 8-Channel head

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 810,81 per case
Product Number | TT-50-CBK-HTR-36 |
Qty./Pk | 6912 / Pk |
Qty./Cs | 6912 / Cs |
Brand | Axygen® |
Series | TT |
Tip Feature | Conductive |
Tip Shape | Round |
Tip | Standard |
Compatibility | Tecan |
Use With Model | Tecan |
Packaging | Hanging tip rack |
Packaging Configuration | 2 Racks |
Packaging Format | 2 Racks/Pk, 36 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 72 Racks/Case |
Maximum Volume/Well | 50 µL |
Filter | No |
Sterile | No |
Surface Category | Liquid Level Sensing |
Autoclavable | No |
Color | Black |
- Quality Certificate - Lot No.09125048
- Quality Certificate - Lot No.29124038
- Quality Certificate - Lot No.00524033
- Quality Certificate - Lot No.20522008
- Quality Certificate - Lot No.20422022
- Quality Certificate - Lot No.17322088
- Quality Certificate - Lot No.17322038
- Quality Certificate - Lot No.26221017
- Quality Certificate - Lot No.14020315
- Quality Certificate - Lot No.24419022
- Quality Certificate - Lot No.01318003
- Quality Certificate - Lot No.01118002
- Quality Certificate - Lot No.01018001
- Quality Certificate - Lot No.06415280
- Quality Certificate - Lot No.01215280
- Quality Certificate - Lot No.34814280
- Quality Certificate - Lot No.28114280
- Quality Certificate - Lot No.23214280
- Quality Certificate - Lot No.19814280
- Quality Certificate - Lot No.15114280
- Quality Certificate - Lot No.14510084
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.1450084
- Quality Certificate - Lot No.130116-280
- Quality Certificate - Lot No.120904-280
- Quality Certificate - Lot No.120523-280
- Quality Certificate - Lot No.110917-280
- Quality Certificate - Lot No.110201-280
- Quality Certificate - Lot No.100515-280