Axygen® 96-well tips, 250µL, Clear, Non-filtered, Non-sterile, SLAS Rack
产品编号FX-250-R
This is the suggested replacement for FX-250-L-R and EM-250-R.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 250 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96 head, SPAN-8 and MP200 head
| 产品编号 | FX-250-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 250 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- 质量证书 – 批号 24626000
- 质量证书 – 批号 24526000
- 质量证书 – 批号 24426000
- 质量证书 – 批号 24326000
- 质量证书 – 批号 24126000
- 质量证书 – 批号 24026000
- 质量证书 – 批号 23926000
- 质量证书 – 批号 23726000
- 质量证书 – 批号 23626000
- 质量证书 – 批号 23426000
- 质量证书 – 批号 22526000
- 质量证书 – 批号 22326000
- 质量证书 – 批号 22026000
- 质量证书 – 批号 21926000
- 质量证书 – 批号 21826000
- 质量证书 – 批号 21726000
- 质量证书 – 批号 21526000
- 质量证书 – 批号 21326805
- 质量证书 – 批号 21326000
- 质量证书 – 批号 21226000
- 质量证书 – 批号 21026000
- 质量证书 – 批号 20926000
- 质量证书 – 批号 20326000
- 质量证书 – 批号 20026805
- 质量证书 – 批号 19026805
- 质量证书 – 批号 17626000
- 质量证书 – 批号 17326000
- 质量证书 – 批号 15626000
- 质量证书 – 批号 15326805
- 质量证书 – 批号 14226805