Axygen® 96-well tips, 165µL, Clear, Filtered, Sterile, SLAS Rack
Product NumberFXF-180-R-S
This is the suggested replacement for FXF-180-L-R-S, EMF-165-R, and EMF-165-R-S.
The Axygen brand offers a comprehensive line of tips for Beckman Coulter® automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head.
- 165 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96 head, SPAN-8 and MP200 head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | FXF-180-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | FX |
| Model | Biomek |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Beckman Coulter |
| Use With Model | Beckman Coulter |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 180 µL |
| Application | Diagnostics |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Product Material | Polypropylene |
| Color | Clear |