
Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Nonsterile
产品编号RES-SW96-HP-M


This is the suggested replacement for RES-SW96-HP.
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | RES-SW96-HP-M |
Qty./Pk | 25 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 240 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 29324014
- 质量证书 – 批号 29324013
- 质量证书 – 批号 29224025
- 质量证书 – 批号 29224024
- 质量证书 – 批号 29124029
- 质量证书 – 批号 29024045
- 质量证书 – 批号 28924039
- 质量证书 – 批号 28824094
- 质量证书 – 批号 28624021
- 质量证书 – 批号 28524025
- 质量证书 – 批号 28424037
- 质量证书 – 批号 28324036
- 质量证书 – 批号 28224035
- 质量证书 – 批号 28124049
- 质量证书 – 批号 28124048
- 质量证书 – 批号 27924017
- 质量证书 – 批号 27824011
- 质量证书 – 批号 27724009
- 质量证书 – 批号 27624008
- 质量证书 – 批号 17024031
- 质量证书 – 批号 18621048
- 质量证书 – 批号 18521011
- 质量证书 – 批号 18321027
- 质量证书 – 批号 18321011
- 质量证书 – 批号 18221035
- 质量证书 – 批号 18121034
- 质量证书 – 批号 18121014
- 质量证书 – 批号 18021019
- 质量证书 – 批号 17921015
- 质量证书 – 批号 17921014