Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Clear V-Bottom 600 µL Polypropylene Deep Well Plate, Sterile, Individually Wrapped
Product NumberP-DW-500-C-SI
- Polypropylene 96 deep well rectangular plates; specially designed for high throughput screening, sample collection, compound storage, compound libraries, and combinatorial chemistry applications
- Volume: 600µL
- Color: clear
- Well shape: round; SBS foot print
- Pre-sterilized; individually wrapped
- Certified RNase, DNase, and pyrogen free
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | P-DW-500-C-SI |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Axygen® |
| Well Bottom | V |
| Well Shape | Round |
| Well Volume | 600 µL (approx.) |
| Sterile | Yes |
| Lids Included | No |
| Color | Clear |
| Application | Diagnostics |
Specifications Documents