
Corning® 96-well Clear V-Bottom 0.5 mL Polypropylene Deep Well Plate, 10 per Bag, Sterile
Product Number3956

- Feature uniform skirt heights for greater robotic gripping surface
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
- Sterile and DNase- and RNase-free
- Total volume is 500 µL
Added to Your Shopping Cart
Details
Product Number | 3956 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 96-well storage block |
Plate Color | Clear |
Well Bottom | V |
Well Bottom Color | Translucent |
Well Volume | 0.5 mL |
Surface Treatment | Not Treated |
Sterile | Yes |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26625000
- Quality Certificate - Lot No.26525000
- Quality Certificate - Lot No.26225000
- Quality Certificate - Lot No.22525000
- Quality Certificate - Lot No.22425000
- Quality Certificate - Lot No.22325000
- Quality Certificate - Lot No.17525000
- Quality Certificate - Lot No.17125000
- Quality Certificate - Lot No.16525000
- Quality Certificate - Lot No.16325000
- Quality Certificate - Lot No.12125000
- Quality Certificate - Lot No.12025000
- Quality Certificate - Lot No.08425000
- Quality Certificate - Lot No.06425000
- Quality Certificate - Lot No.06225000
- Quality Certificate - Lot No.01725000
- Quality Certificate - Lot No.01625000
- Quality Certificate - Lot No.00725000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.34124000
- Quality Certificate - Lot No.31924000
- Quality Certificate - Lot No.31824000
- Quality Certificate - Lot No.30224000
- Quality Certificate - Lot No.27824000
- Quality Certificate - Lot No.24224000
- Quality Certificate - Lot No.22924000
- Quality Certificate - Lot No.22824000
- Quality Certificate - Lot No.22724000
- Quality Certificate - Lot No.19324000
- Quality Certificate - Lot No.19224000