
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well PCR Microplate Compatible with Roche Light Cycler 480 without Sealing Films, White, Nonsterile
Product NumberPCR-384-LC480-W-NF

Axygen® 384 well PCR microplate, white, is designed to fit Roche Light Cycler 480. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Printed alphanumeric grid for ease of well identification.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Added to Your Shopping Cart
Details
Product Number | PCR-384-LC480-W-NF |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 384-well |
Plate Feature | Full skirt |
Well Shape | Round |
Well Volume | 55 µL |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15525000
- Quality Certificate - Lot No.14225000
- Quality Certificate - Lot No.12925000
- Quality Certificate - Lot No.12125000
- Quality Certificate - Lot No.10725000
- Quality Certificate - Lot No.09825000
- Quality Certificate - Lot No.08625000
- Quality Certificate - Lot No.07125000
- Quality Certificate - Lot No.05525000
- Quality Certificate - Lot No.04425000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.03525000
- Quality Certificate - Lot No.02725000
- Quality Certificate - Lot No.02125000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.36224000
- Quality Certificate - Lot No.35224000
- Quality Certificate - Lot No.33224000
- Quality Certificate - Lot No.33024000
- Quality Certificate - Lot No.32024000
- Quality Certificate - Lot No.31024000
- Quality Certificate - Lot No.29924000
- Quality Certificate - Lot No.23524000
- Quality Certificate - Lot No.21524000
- Quality Certificate - Lot No.19124000
- Quality Certificate - Lot No.18424000
- Quality Certificate - Lot No.15924000
- Quality Certificate - Lot No.13624000
- Quality Certificate - Lot No.13524000
- Quality Certificate - Lot No.12124000