Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well Polypropylene PCR Microplate, Compatible with ABI, Full Skirt, Clear, Nonsterile
Product NumberPCR-384M2-C
Axygen® 384 well skirted PCR microplate, clear, is designed to fit standard 384 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Single Notch Corner
- Robotic friendly full skirt design
- Application/Compatibility: Standard thermal cycling, Fully ABI compatible for qPCR and Sequencing
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | PCR-384M2-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 384-well |
| Plate Feature | Full skirt |
| Well Shape | Round |
| Well Volume | 50 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06026135
- Quality Certificate - Lot No.09825135
- Quality Certificate - Lot No.06025135
- Quality Certificate - Lot No.05525135
- Quality Certificate - Lot No.23224135
- Quality Certificate - Lot No.22724135
- Quality Certificate - Lot No.16824135
- Quality Certificate - Lot No.16624135
- Quality Certificate - Lot No.31923030
- Quality Certificate - Lot No.29423018
- Quality Certificate - Lot No.28823034
- Quality Certificate - Lot No.28523037
- Quality Certificate - Lot No.28023012
- Quality Certificate - Lot No.26523012
- Quality Certificate - Lot No.26323032
- Quality Certificate - Lot No.25423039
- Quality Certificate - Lot No.23723001
- Quality Certificate - Lot No.23523018
- Quality Certificate - Lot No.23323012
- Quality Certificate - Lot No.22623034
- Quality Certificate - Lot No.22023053
- Quality Certificate - Lot No.16323030
- Quality Certificate - Lot No.15623040
- Quality Certificate - Lot No.13723028
- Quality Certificate - Lot No.13423022
- Quality Certificate - Lot No.12423046
- Quality Certificate - Lot No.15521036