
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-Well Polypropylene PCR Microplate with Bar Code, Compatible with ABI, Semi-Skirted, Clear, Nonsterile
Product NumberPCR-96-AB-C-PBC

Learn More

Axygen® 96 well elevated skirt bar coded PCR microplate is designed to fit ABI® Real Time PCR thermal cyclers and sequencers. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film. Bar code on the long side of the plate between well H1-H12.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96 Well Semi-Skirted PCR Plate
- Single Notch Coner
- Application/Compatibility: Standard thermal cycling, ABI Real time PCR 7300, 7500, 7900, qPCR and ABI Sequencing

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | PCR-96-AB-C-PBC |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
- Quality Certificate - Lot No.29822035
- Quality Certificate - Lot No.06920002
- Quality Certificate - Lot No.04518001
- Quality Certificate - Lot No.34117004
- Quality Certificate - Lot No.33817003
- Quality Certificate - Lot No.33517002
- Quality Certificate - Lot No.29117001
- Quality Certificate - Lot No.22816167
- Quality Certificate - Lot No.18216167
- Quality Certificate - Lot No.11116167
- Quality Certificate - Lot No.08816167
- Quality Certificate - Lot No.04816167
- Quality Certificate - Lot No.01116167
- Quality Certificate - Lot No.31715167
- Quality Certificate - Lot No.10015167
- Quality Certificate - Lot No.07015167
- Quality Certificate - Lot No.30014167
- Quality Certificate - Lot No.19014167
- Quality Certificate - Lot No.18314167
- Quality Certificate - Lot No.Generic