
Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480, Includes Sealing Film, White, Nonsterile
产品编号PCR-96-LC480-W


Axygen® 96 well PCR microplate is designed to fit Roche Light Cycler 480. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Includes Ultra Clear sealing film and printed alphanumeric grid for ease of well identification.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Includes Sealing Films

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | PCR-96-LC480-W |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Half skirt |
Well Shape | Round |
Well Volume | 100 µL |
Lids Included | No |
Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 21625218
- 质量证书 – 批号 19625036
- 质量证书 – 批号 19625035
- 质量证书 – 批号 19625034
- 质量证书 – 批号 04525004
- 质量证书 – 批号 04325023
- 质量证书 – 批号 01525010
- 质量证书 – 批号 01525008
- 质量证书 – 批号 35024004
- 质量证书 – 批号 34924009
- 质量证书 – 批号 34824012
- 质量证书 – 批号 34624014
- 质量证书 – 批号 21824027
- 质量证书 – 批号 21824026
- 质量证书 – 批号 21524018
- 质量证书 – 批号 16224054
- 质量证书 – 批号 15524050
- 质量证书 – 批号 07224051
- 质量证书 – 批号 07124052