Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480 with Bar Codes and Sealing Film, White, Non-Sterile
Product NumberPCR-96-LC480-W-BC
Axygen® 96 well PCR microplate is designed to fit Roche Light Cycler 480. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Includes Ultra Clear sealing film and printed alphanumeric grid for ease of well identification.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Pre-barcoded
- Includes UC-500 Ultra clear real time PCR sealing films
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | PCR-96-LC480-W-BC |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Half skirt |
| Well Shape | Round |
| Well Volume | 100 µL |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09725003
- Quality Certificate - Lot No.28124004
- Quality Certificate - Lot No.26124083
- Quality Certificate - Lot No.19924001
- Quality Certificate - Lot No.07424033
- Quality Certificate - Lot No.33823007
- Quality Certificate - Lot No.20823023
- Quality Certificate - Lot No.03223042
- Quality Certificate - Lot No.20420038
- Quality Certificate - Lot No.11319016
- Quality Certificate - Lot No.09919024
- Quality Certificate - Lot No.23218126
- Quality Certificate - Lot No.21318001
- Quality Certificate - Lot No.11418001
- Quality Certificate - Lot No.26317001
- Quality Certificate - Lot No.26316000
- Quality Certificate - Lot No.08516000
- Quality Certificate - Lot No.02116000
- Quality Certificate - Lot No.02615000
- Quality Certificate - Lot No.31114000
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.120918-335
- Quality Certificate - Lot No.120820-000
- Quality Certificate - Lot No.120810-000
- Quality Certificate - Lot No.120612-000
- Quality Certificate - Lot No.120119-000
- Quality Certificate - Lot No.100922-000