Product Number | PCR-96-LP-AB-C-PBC |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Axygen® |

Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96 Well Polypropylene PCR Microplate with Bar Code, Compatible with ABI, Low Profile, Half Skirt, Clear, Nonsterile
Product NumberPCR-96-LP-AB-C-PBC

Learn More

Axygen® 96 well low profile bar coded PCR microplate is designed to fit ABI® Real Time PCR thermal cyclers and sequencers. Low profile design results in faster and more efficient PCR reactions. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film. Bar code on the long side of the plate between well H1-H12.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-Well Semi-Skirted Low Profile PCR Plate
- Optimized for Fast PCR
- Designed for ABI Thermal Cyclers
- Application/Compatibility: ABI Fast PCR 7500, 7900 9800, Veriti and StepOne

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€888.71 per case