Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® GOLD 96-well Clear Polypropylene PCR Microplate, Full Skirt, Nonsterile
Product Number3752
(This is the suggested replacement for 3751)
- These full skirted 96 well PCR microplates feature a rigid construction that is ideal for automation
- Clear medical grade polypropylene is suitable for RT-PCR
- Uniform wall thinness assures efficient heat transfer while minimizing well-to-well variability
- 100% tested for well integrity and DNase- and RNase-free
- Nonsterile, without lids
Added to Your Shopping Cart
Details
| Product Number | 3752 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Full skirt |
| Well Shape | Round |
| Well Volume | 200 µL |
| Lids Included | No |
Specifications Documents