Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Blue, Nonsterile
Product NumberPCR-02-B
Axygen® 0.2 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Added to Your Shopping Cart
Details
| Product Number | PCR-02-B |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Blue |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29826959
- Quality Certificate - Lot No.21026959
- Quality Certificate - Lot No.03526037
- Quality Certificate - Lot No.03126959
- Quality Certificate - Lot No.02026029
- Quality Certificate - Lot No.31625959
- Quality Certificate - Lot No.17025959
- Quality Certificate - Lot No.14225959
- Quality Certificate - Lot No.10825008
- Quality Certificate - Lot No.08425959
- Quality Certificate - Lot No.04825212
- Quality Certificate - Lot No.29724959
- Quality Certificate - Lot No.06422042
- Quality Certificate - Lot No.06422033
- Quality Certificate - Lot No.06322021
- Quality Certificate - Lot No.06222022
- Quality Certificate - Lot No.06022132
- Quality Certificate - Lot No.06022131
- Quality Certificate - Lot No.04922027
- Quality Certificate - Lot No.04822015
- Quality Certificate - Lot No.04722020
- Quality Certificate - Lot No.04722019
- Quality Certificate - Lot No.04522024
- Quality Certificate - Lot No.04522023
- Quality Certificate - Lot No.28921029
- Quality Certificate - Lot No.28921019
- Quality Certificate - Lot No.28821012
- Quality Certificate - Lot No.28721024
- Quality Certificate - Lot No.28421025
- Quality Certificate - Lot No.28321015