Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® GOLD PCR 1 x 8 Cap Strips, Domed, Clear
Product Number3743
- Made of thin wall polypropylene and designed to fit on all Corning® Thermowell™ GOLD 1 x 8 well PCR strips and 96 well PCR microplates
- DNase- and RNase-free
- Autoclavable at 121°C
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3743 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Corning® |
| Sterile | No |
| Cap Style | Dome |
| Cap Material | Polypropylene |
| Cap Color | Clear |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31425064
- Quality Certificate - Lot No.16025344
- Quality Certificate - Lot No.34424039
- Quality Certificate - Lot No.24824011
- Quality Certificate - Lot No.23224079
- Quality Certificate - Lot No.04624063
- Quality Certificate - Lot No.21923042
- Quality Certificate - Lot No.16123027
- Quality Certificate - Lot No.04922009
- Quality Certificate - Lot No.08520013
- Quality Certificate - Lot No.33718064
- Quality Certificate - Lot No.22417004
- Quality Certificate - Lot No.22017003
- Quality Certificate - Lot No.21217002
- Quality Certificate - Lot No.01617001
- Quality Certificate - Lot No.29916365
- Quality Certificate - Lot No.15816365
- Quality Certificate - Lot No.14616365
- Quality Certificate - Lot No.06916365
- Quality Certificate - Lot No.06615365
- Quality Certificate - Lot No.27414365
- Quality Certificate - Lot No.00714365
- Quality Certificate - Lot No.34013365
- Quality Certificate - Lot No.13613365
- Quality Certificate - Lot No.31812028
- Quality Certificate - Lot No.29312022
- Quality Certificate - Lot No.24112034
- Quality Certificate - Lot No.15712018
- Quality Certificate - Lot No.07912018
- Quality Certificate - Lot No.00912025