Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 0.5 mL Polypropylene PCR Tubes with Attached Flat Cap
Product Number6530
- Made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- Nonsterile and DNase- and RNase-free
- Autoclavable at 121°C and will withstand centrifugation to 10,000 x g
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
95,18 € per case
Added to Your Shopping Cart
Details
| Product Number | 6530 |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.5 mL |
| Bottom Style | Conical |
| Cap Style | Flat top |
| Cap Material | Polypropylene |
| Cap Color | Clear |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01730601
- Quality Certificate - Lot No.04126037
- Quality Certificate - Lot No.28325028
- Quality Certificate - Lot No.22325032
- Quality Certificate - Lot No.13625040
- Quality Certificate - Lot No.14824045
- Quality Certificate - Lot No.25523040
- Quality Certificate - Lot No.23723027
- Quality Certificate - Lot No.18623004
- Quality Certificate - Lot No.16923017
- Quality Certificate - Lot No.27422065
- Quality Certificate - Lot No.18522014
- Quality Certificate - Lot No.10222026
- Quality Certificate - Lot No.10222025
- Quality Certificate - Lot No.10222024
- Quality Certificate - Lot No.10222023
- Quality Certificate - Lot No.03420000
- Quality Certificate - Lot No.26217003
- Quality Certificate - Lot No.25917002
- Quality Certificate - Lot No.25517001
- Quality Certificate - Lot No.28416426
- Quality Certificate - Lot No.25616426
- Quality Certificate - Lot No.07416426
- Quality Certificate - Lot No.19914426
- Quality Certificate - Lot No.03814426
- Quality Certificate - Lot No.36413426
- Quality Certificate - Lot No.31213426
- Quality Certificate - Lot No.21413426
- Quality Certificate - Lot No.18913426
- Quality Certificate - Lot No.06413426