 
Axygen® 70 µm Ultra Clear Pressure Sensitive Sealing Film for Real Time PCR, Nonsterile
Product NumberUC-500
 
            This is the suggested replacement for 6524.
Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.
	Added to Your Shopping Cart
  
   Details
| Product Number | UC-500 | 
| Qty./Pk | 100 / Pk | 
| Qty./Cs | 500 / Cs | 
| Brand | Axygen® | 
| Plate Format | Sealing films | 
| Sterile | No | 
| Thickness | 70 µm | 
| Packaging Format | 100 Films/Pk, 5 Packs/Cs | 
| Application | Diagnostics | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.26422085
- Quality Certificate - Lot No.23722034
- Quality Certificate - Lot No.23022036
- Quality Certificate - Lot No.15322886
- Quality Certificate - Lot No.15122879
- Quality Certificate - Lot No.13222845
- Quality Certificate - Lot No.13122844
- Quality Certificate - Lot No.11722809
- Quality Certificate - Lot No.11622808
- Quality Certificate - Lot No.10122787
- Quality Certificate - Lot No.07622640
- Quality Certificate - Lot No.27021388
- Quality Certificate - Lot No.26721385
- Quality Certificate - Lot No.26521311
- Quality Certificate - Lot No.26421310
- Quality Certificate - Lot No.20321213
- Quality Certificate - Lot No.20221158
- Quality Certificate - Lot No.16821091
- Quality Certificate - Lot No.13821046
- Quality Certificate - Lot No.11021987
- Quality Certificate - Lot No.07721900
- Quality Certificate - Lot No.04921840
- Quality Certificate - Lot No.02521789
- Quality Certificate - Lot No.34420706
- Quality Certificate - Lot No.32520664
- Quality Certificate - Lot No.31820578
- Quality Certificate - Lot No.28920545
- Quality Certificate - Lot No.26920560
- Quality Certificate - Lot No.26820498
- Quality Certificate - Lot No.25220497
 
                      