Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well tips, 250µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberVT-250-R

This is the suggested replacement for VT-250-L-R.
The Axygen brand offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well and 384-well format designed for Agilent®/Velocity VPrep® and Bravo 96LT, 8LT, 384ST, 96ST and 16ST head.
- 250 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Agilent®/Velocity VPrep® and Bravo 96LT & 8LT head
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | VT-250-R |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | VT |
Model | Velocity |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Agilent Velocity |
Use With Model | Agilent |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 250 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.17725017
- Quality Certificate - Lot No.16325025
- Quality Certificate - Lot No.16225019
- Quality Certificate - Lot No.16125026
- Quality Certificate - Lot No.16025361
- Quality Certificate - Lot No.15625048
- Quality Certificate - Lot No.15525013
- Quality Certificate - Lot No.15425016
- Quality Certificate - Lot No.15325015
- Quality Certificate - Lot No.15225011
- Quality Certificate - Lot No.14925017
- Quality Certificate - Lot No.14825027
- Quality Certificate - Lot No.14725026
- Quality Certificate - Lot No.14625030
- Quality Certificate - Lot No.14525018
- Quality Certificate - Lot No.14425020
- Quality Certificate - Lot No.14325038
- Quality Certificate - Lot No.14125032
- Quality Certificate - Lot No.13525020
- Quality Certificate - Lot No.13325021
- Quality Certificate - Lot No.13125014
- Quality Certificate - Lot No.13025022
- Quality Certificate - Lot No.12925021
- Quality Certificate - Lot No.12825029
- Quality Certificate - Lot No.12725028
- Quality Certificate - Lot No.12625030
- Quality Certificate - Lot No.12225057