Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 32 Well Polypropylene PCR Microplate, Clear, Nonsterile
Product NumberPCR-32-C
Axygen® 32 well clear PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8 strip caps or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | PCR-32-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 32-well |
| Plate Feature | Standard |
| Well Shape | Round |
| Well Volume | 200 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34325039
- Quality Certificate - Lot No.19625039
- Quality Certificate - Lot No.11825004
- Quality Certificate - Lot No.01525134
- Quality Certificate - Lot No.24623018
- Quality Certificate - Lot No.17023020
- Quality Certificate - Lot No.13923026
- Quality Certificate - Lot No.05323001
- Quality Certificate - Lot No.05123024
- Quality Certificate - Lot No.05123013
- Quality Certificate - Lot No.04923008
- Quality Certificate - Lot No.16720036
- Quality Certificate - Lot No.16220037
- Quality Certificate - Lot No.32919041
- Quality Certificate - Lot No.26319015
- Quality Certificate - Lot No.25219004
- Quality Certificate - Lot No.34518055
- Quality Certificate - Lot No.12818004
- Quality Certificate - Lot No.06418003
- Quality Certificate - Lot No.03318002
- Quality Certificate - Lot No.02518001
- Quality Certificate - Lot No.22717001
- Quality Certificate - Lot No.13316055
- Quality Certificate - Lot No.05316055
- Quality Certificate - Lot No.10015055
- Quality Certificate - Lot No.00815055
- Quality Certificate - Lot No.26114055
- Quality Certificate - Lot No.15414055
- Quality Certificate - Lot No.06714055
- Quality Certificate - Lot No.Generic