Axygen® 384-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile
Product NumberPCR-384-C
Axygen® 384 well skirted PCR microplate, clear, is designed to fit standard 384 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 384-well double notch PCR plate
- Robotic friendly full skirt design
- Application/Compatibility: Standard thermal cycling
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | PCR-384-C |
| 数量/包 | 10 /包 |
| 数量/箱 | 50 /箱 |
| 品牌 | Axygen® |
| 平板规格 | 384孔 |
| 平板特性 | 全裙边 |
| 孔形状 | 圆形 |
| 孔容积 | 50 µL |
| 无菌 | 否 |
| 含盖 | 没有 |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13326008
- Quality Certificate - Lot No.13226015
- Quality Certificate - Lot No.13126064
- Quality Certificate - Lot No.12826013
- Quality Certificate - Lot No.12726014
- Quality Certificate - Lot No.07526102
- Quality Certificate - Lot No.20325041
- Quality Certificate - Lot No.19625099
- Quality Certificate - Lot No.19525176
- Quality Certificate - Lot No.19425019
- Quality Certificate - Lot No.19325027
- Quality Certificate - Lot No.19225027
- Quality Certificate - Lot No.19125025
- Quality Certificate - Lot No.19025038
- Quality Certificate - Lot No.18925032
- Quality Certificate - Lot No.18825124
- Quality Certificate - Lot No.18825112
- Quality Certificate - Lot No.18725028
- Quality Certificate - Lot No.18625032
- Quality Certificate - Lot No.18525038
- Quality Certificate - Lot No.18425049
- Quality Certificate - Lot No.30524020
- Quality Certificate - Lot No.30424040
- Quality Certificate - Lot No.30024019
- Quality Certificate - Lot No.12624003
- Quality Certificate - Lot No.12424002
- Quality Certificate - Lot No.12324007
- Quality Certificate - Lot No.12124012
- Quality Certificate - Lot No.12024005
- Quality Certificate - Lot No.11824018