Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well Polypropylene Segmented PCR Microplate, Clear, Nonsterile
Product NumberPCR-96-SG-C

Axygen® 96 well segmented PCR microplate is designed to fit standard 96 well blocks. Plate is pre-scored to break apart into four 24 well sections. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-well Segmented PCR Plate
- Application/Compatibility: Standard thermal cycling, Beckman CEQ Sequencers
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | PCR-96-SG-C |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Segmented |
Well Shape | Round |
Well Volume | 200 µL |
Sterile | No |
Lids Included | No |
- Quality Certificate - Lot No.22223032
- Quality Certificate - Lot No.22123005
- Quality Certificate - Lot No.22023005
- Quality Certificate - Lot No.29522030
- Quality Certificate - Lot No.29022001
- Quality Certificate - Lot No.28822001
- Quality Certificate - Lot No.04322006
- Quality Certificate - Lot No.04122023
- Quality Certificate - Lot No.04022075
- Quality Certificate - Lot No.15221033
- Quality Certificate - Lot No.04121044
- Quality Certificate - Lot No.03821025
- Quality Certificate - Lot No.25819003
- Quality Certificate - Lot No.25719006
- Quality Certificate - Lot No.25619007
- Quality Certificate - Lot No.25219002
- Quality Certificate - Lot No.30918029
- Quality Certificate - Lot No.13718003
- Quality Certificate - Lot No.09718002
- Quality Certificate - Lot No.06418001
- Quality Certificate - Lot No.16717003
- Quality Certificate - Lot No.16517002
- Quality Certificate - Lot No.15717001
- Quality Certificate - Lot No.32216142
- Quality Certificate - Lot No.26316142
- Quality Certificate - Lot No.25816142
- Quality Certificate - Lot No.20716142
- Quality Certificate - Lot No.20116142
- Quality Certificate - Lot No.08816142
- Quality Certificate - Lot No.01816142