Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Yellow, Nonsterile
Product NumberPCR-02-Y
Axygen® 0.2 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
€703.42 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | PCR-02-Y |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Yellow |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12025041
- Quality Certificate - Lot No.10025014
- Quality Certificate - Lot No.30924017
- Quality Certificate - Lot No.30823008
- Quality Certificate - Lot No.19223038
- Quality Certificate - Lot No.17623020
- Quality Certificate - Lot No.05022021
- Quality Certificate - Lot No.28221022
- Quality Certificate - Lot No.28221021
- Quality Certificate - Lot No.28121021
- Quality Certificate - Lot No.28021024
- Quality Certificate - Lot No.09818004
- Quality Certificate - Lot No.09718003
- Quality Certificate - Lot No.09518002
- Quality Certificate - Lot No.07818001
- Quality Certificate - Lot No.34917004
- Quality Certificate - Lot No.32517003
- Quality Certificate - Lot No.28317002
- Quality Certificate - Lot No.18217001
- Quality Certificate - Lot No.10216383
- Quality Certificate - Lot No.05316383
- Quality Certificate - Lot No.10415383
- Quality Certificate - Lot No.05415383
- Quality Certificate - Lot No.28914383
- Quality Certificate - Lot No.20514383
- Quality Certificate - Lot No.11214383
- Quality Certificate - Lot No.05814383
- Quality Certificate - Lot No.19213383
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.120918-383