Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 105° Angle Vacuum Connecting Adapter with 14/20 Joints
Product Number8947-14

With tubulation of 10 mm O.D. for attaching to a vacuum pump or to inner and outer standard taper joints. Includes a drip-tip on the inner tube.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 8947-14 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Adapter Style | Vacuum |
Arm Angle | 105 ° |
Length | 95 mm (approx.) |
Standard Taper Bottom Inner Joint | 14/20 |
Standard Taper Top Outer Joint | 14/20 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24424015
- Quality Certificate - Lot No.04524011
- Quality Certificate - Lot No.33123005
- Quality Certificate - Lot No.11623047
- Quality Certificate - Lot No.16820010
- Quality Certificate - Lot No.13520009
- Quality Certificate - Lot No.26119049
- Quality Certificate - Lot No.23919425
- Quality Certificate - Lot No.28918100
- Quality Certificate - Lot No.15918012
- Quality Certificate - Lot No.13718018
- Quality Certificate - Lot No.11418036
- Quality Certificate - Lot No.08718022
- Quality Certificate - Lot No.00818043
- Quality Certificate - Lot No.15417020
- Quality Certificate - Lot No.12317036
- Quality Certificate - Lot No.33516089
- Quality Certificate - Lot No.15316042
- Quality Certificate - Lot No.12716038
- Quality Certificate - Lot No.09516071
- Quality Certificate - Lot No.07616001
- Quality Certificate - Lot No.01216016
- Quality Certificate - Lot No.25215081
- Quality Certificate - Lot No.20415027
- Quality Certificate - Lot No.27314027
- Quality Certificate - Lot No.17913035
- Quality Certificate - Lot No.14813011
- Quality Certificate - Lot No.11313021
- Quality Certificate - Lot No.08713019
- Quality Certificate - Lot No.00313062