
PYREX® Claisen Three-Way Connecting Adapter with 24/40 Standard Taper Joints
Product Number9040-24

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These PYREX® Claisen adapters have 24/40 outer Standard Taper joints at the upper end and on the parallel sidearm and an inner 24/40 Standard Taper joint at the lower end.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9040-24 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Adapter Style | Claisen |
Length | 160 mm (approx.) |
Standard Taper Bottom Inner Joint | 24/40 |
Standard Taper Top Outer Joint | 24/40 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35124006
- Quality Certificate - Lot No.23524088
- Quality Certificate - Lot No.00424290
- Quality Certificate - Lot No.22923044
- Quality Certificate - Lot No.10223038
- Quality Certificate - Lot No.04723029
- Quality Certificate - Lot No.00723041
- Quality Certificate - Lot No.26922041
- Quality Certificate - Lot No.16622052
- Quality Certificate - Lot No.06222057
- Quality Certificate - Lot No.11821098
- Quality Certificate - Lot No.24620003
- Quality Certificate - Lot No.23020003
- Quality Certificate - Lot No.15520050
- Quality Certificate - Lot No.33119029
- Quality Certificate - Lot No.25019028
- Quality Certificate - Lot No.17819065
- Quality Certificate - Lot No.04919027
- Quality Certificate - Lot No.09418006
- Quality Certificate - Lot No.34717131
- Quality Certificate - Lot No.26317061
- Quality Certificate - Lot No.12817001
- Quality Certificate - Lot No.01817017
- Quality Certificate - Lot No.30116001
- Quality Certificate - Lot No.25016015
- Quality Certificate - Lot No.14016013
- Quality Certificate - Lot No.09216065
- Quality Certificate - Lot No.32515008
- Quality Certificate - Lot No.27215030
- Quality Certificate - Lot No.23115151