Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 19L Aspirator Bottle with Bottom Sidearm
Product Number1220-5

These 19L PYREX® aspirator bottles have a tubular sidearm outlet (15mm O.D.) near the bottom for attachment of flexible plastic tubing and are very useful as a delivery/storage container for solutions. These bottles feature sturdy ring necks with a heavy duty rims and use No. 12 rubber stoppers. They can withstand repeated sterilization (wet or dry).
Added to Your Shopping Cart
Details
Product Number | 1220-5 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 19000 mL |
Bottle Style | Aspirator |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Rubber stopper (Not included) |
Cap Material | Phenolic |
Bottle Shape | Square |
Cap Color | Black |
Thread Finish | 40 |
Color | Clear glass |
Stopper Style | No stopper |
Stopper No. | 12 |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 485 mm (approx.) |
O.D. | 292 mm (approx.) |
Neck O.D. | 95 mm (approx.) |
Cross Section | 44 x 44 mm (approx) |
Tubulation O.D. | 12.5 mm (approx.) |
Sterile | No |
Height Without Cap | 485 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03624002
- Quality Certificate - Lot No.19123002
- Quality Certificate - Lot No.06223002
- Quality Certificate - Lot No.05923002
- Quality Certificate - Lot No.11922002
- Quality Certificate - Lot No.26621001
- Quality Certificate - Lot No.13421001
- Quality Certificate - Lot No.12021001
- Quality Certificate - Lot No.14920001
- Quality Certificate - Lot No.13420001
- Quality Certificate - Lot No.31219001
- Quality Certificate - Lot No.29019001
- Quality Certificate - Lot No.28919001
- Quality Certificate - Lot No.23919001
- Quality Certificate - Lot No.18319001
- Quality Certificate - Lot No.33318001
- Quality Certificate - Lot No.26718001
- Quality Certificate - Lot No.24318001
- Quality Certificate - Lot No.17618001
- Quality Certificate - Lot No.09218001
- Quality Certificate - Lot No.01818001
- Quality Certificate - Lot No.28217001