
PYREX® 500 mL Aspirator Bottle with Bottom Sidearm
Product Number1220-500

(This is the suggested replacement for 1220-250.)
These 500mL PYREX® aspirator bottles have a tubular sidearm outlet (10mm O.D.) near the bottom for attachment of flexible plastic tubing and are very useful as a delivery/storage container for solutions. These bottles feature sturdy ring necks with a heavy duty rims and use No. 4 rubber stoppers. They can withstand repeated sterilization (wet or dry).
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1220-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Bottle Style | Aspirator |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Cap Style | Rubber stopper (Not included) |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Thread Finish | 63 |
Color | Clear glass |
Stopper Style | No stopper |
Stopper No. | 4 |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 163 mm (approx.) |
O.D. | 88 mm (approx.) |
Neck O.D. | 35.5 mm (approx.) |
Tubulation O.D. | 10 mm (approx.) |
Sterile | No |
Height Without Cap | 163 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18022114
- Quality Certificate - Lot No.07122005
- Quality Certificate - Lot No.18120003
- Quality Certificate - Lot No.12520063
- Quality Certificate - Lot No.11920039
- Quality Certificate - Lot No.04219039
- Quality Certificate - Lot No.33217025
- Quality Certificate - Lot No.29317006
- Quality Certificate - Lot No.26217033
- Quality Certificate - Lot No.21617033
- Quality Certificate - Lot No.13617026
- Quality Certificate - Lot No.32916029
- Quality Certificate - Lot No.28116038
- Quality Certificate - Lot No.11216090
- Quality Certificate - Lot No.06116050
- Quality Certificate - Lot No.12915031
- Quality Certificate - Lot No.11415026
- Quality Certificate - Lot No.20514039
- Quality Certificate - Lot No.11114005
- Quality Certificate - Lot No.01514031
- Quality Certificate - Lot No.33613025
- Quality Certificate - Lot No.16213047
- Quality Certificate - Lot No.14113044
- Quality Certificate - Lot No.03212084
- Quality Certificate - Lot No.19011001
- Quality Certificate - Lot No.16611064
- Quality Certificate - Lot No.06111053
- Quality Certificate - Lot No.27910207
- Quality Certificate - Lot No.24610532
- Quality Certificate - Lot No.09910207