PYREX® Low Actinic 10L Round Media Storage Bottles, with GL45 Screw Cap
Product Number51395-10L
These heavy duty 10L PYREX® round bottles are manufactured from low actinic glass for use when storing or transporting light sensitive materials. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. Bottles have permanent white enamel graduations and marking spots.
Caution: Bottles larger than 2L should NOT be used with bottle top filter units, or in other applications involving vacuum pressure, as breakage may occur. DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage. A vented cap is NOT recommended for use on the 10L 1395 bottle for venting during autoclaving.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 51395-10L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 10000 mL |
| Bottle Style | Media storage |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Thread Finish | 45 |
| Graduation Interval | 1000 mL (approx.) |
| Bottle Feature | Low actinic |
| Feature | Reusable |
| Height | 410 mm (approx.) |
| O.D. | 227 mm (approx.) |
| Sterile | No |
| Graduation Range | 1000 - 9000 mL (approx.) |
- Quality Certificate - Lot No.12726006
- Quality Certificate - Lot No.11326046
- Quality Certificate - Lot No.23825060
- Quality Certificate - Lot No.05225046
- Quality Certificate - Lot No.25724051
- Quality Certificate - Lot No.22224031
- Quality Certificate - Lot No.11324053
- Quality Certificate - Lot No.27823064
- Quality Certificate - Lot No.26523038
- Quality Certificate - Lot No.22823421
- Quality Certificate - Lot No.13823040
- Quality Certificate - Lot No.07423015
- Quality Certificate - Lot No.33422001
- Quality Certificate - Lot No.16622004
- Quality Certificate - Lot No.12622024
- Quality Certificate - Lot No.04122019
- Quality Certificate - Lot No.32921063
- Quality Certificate - Lot No.18221010
- Quality Certificate - Lot No.34520037
- Quality Certificate - Lot No.21020020
- Quality Certificate - Lot No.09720050
- Quality Certificate - Lot No.04820029
- Quality Certificate - Lot No.29519077
- Quality Certificate - Lot No.20419055
- Quality Certificate - Lot No.16319056
- Quality Certificate - Lot No.05719046
- Quality Certificate - Lot No.25518028
- Quality Certificate - Lot No.19918069
- Quality Certificate - Lot No.15118040
- Quality Certificate - Lot No.08718048