Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Low Actinic 250 mL Round Media Storage Bottles, with GL45 Screw Cap
Product Number51395-250
These heavy duty 250 mL PYREX® round bottles are manufactured from low actinic glass for use when storing or transporting light sensitive materials. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. Glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 51395-250 |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Bottle Style | Media storage |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Thread Finish | 45 |
| Graduation Interval | 50 mL (approx.) |
| Bottle Feature | Low actinic |
| Feature | Reusable |
| Height | 138 mm (approx.) |
| O.D. | 70 mm (approx.) |
| Sterile | No |
| Graduation Range | 50 - 200 mL (approx.) |
- Quality Certificate - Lot No.15626006
- Quality Certificate - Lot No.13426062
- Quality Certificate - Lot No.24625027
- Quality Certificate - Lot No.21625007
- Quality Certificate - Lot No.19725041
- Quality Certificate - Lot No.10525046
- Quality Certificate - Lot No.03825016
- Quality Certificate - Lot No.01525008
- Quality Certificate - Lot No.34424026
- Quality Certificate - Lot No.28824022
- Quality Certificate - Lot No.21824021
- Quality Certificate - Lot No.19124001
- Quality Certificate - Lot No.15624046
- Quality Certificate - Lot No.14824031
- Quality Certificate - Lot No.11424036
- Quality Certificate - Lot No.07924004
- Quality Certificate - Lot No.03224061
- Quality Certificate - Lot No.02924065
- Quality Certificate - Lot No.33823048
- Quality Certificate - Lot No.28423031
- Quality Certificate - Lot No.25123003
- Quality Certificate - Lot No.22623017
- Quality Certificate - Lot No.18523082
- Quality Certificate - Lot No.16423045
- Quality Certificate - Lot No.14423064
- Quality Certificate - Lot No.10023027
- Quality Certificate - Lot No.03323054
- Quality Certificate - Lot No.03023049
- Quality Certificate - Lot No.32022030
- Quality Certificate - Lot No.29322048