PYREX® Low Actinic 2L Round Media Storage Bottles, with GL45 Screw Cap
Product Number51395-2L
These heavy duty 2L PYREX® round bottles are manufactured from low actinic glass for use when storing or transporting light sensitive materials. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. Glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 51395-2L |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 2000 mL |
| Bottle Style | Media storage |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Thread Finish | 45 |
| Graduation Interval | 200 mL (approx.) |
| Bottle Feature | Low actinic |
| Feature | Reusable |
| Height | 260 mm (approx.) |
| O.D. | 136 mm (approx.) |
| Sterile | No |
| Graduation Range | 400 - 1800 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26025028
- Quality Certificate - Lot No.21925024
- Quality Certificate - Lot No.17525042
- Quality Certificate - Lot No.12825040
- Quality Certificate - Lot No.08625038
- Quality Certificate - Lot No.04325028
- Quality Certificate - Lot No.02125040
- Quality Certificate - Lot No.29324015
- Quality Certificate - Lot No.22524015
- Quality Certificate - Lot No.18324017
- Quality Certificate - Lot No.17824299
- Quality Certificate - Lot No.12424060
- Quality Certificate - Lot No.10224020
- Quality Certificate - Lot No.01724042
- Quality Certificate - Lot No.34323018
- Quality Certificate - Lot No.27723058
- Quality Certificate - Lot No.22723067
- Quality Certificate - Lot No.13023058
- Quality Certificate - Lot No.03423064
- Quality Certificate - Lot No.00523030
- Quality Certificate - Lot No.28522002
- Quality Certificate - Lot No.07722064
- Quality Certificate - Lot No.05722034
- Quality Certificate - Lot No.00322082
- Quality Certificate - Lot No.35521045
- Quality Certificate - Lot No.30021002
- Quality Certificate - Lot No.24621027
- Quality Certificate - Lot No.22321050
- Quality Certificate - Lot No.10321031
- Quality Certificate - Lot No.06021059