Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 35 mL Low Form Weighing Bottle with Short Length 50/12 Standard Taper Joint
Product Number1682-5030
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 35 mL PYREX® low form weighing bottles have a 50/12 Standard Taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1682-5030 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 35 mL |
Bottle Style | Weighing |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Bottle Shape | Cylindrical |
Stopper Style | No stopper |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 476 mm (approx.) |
O.D. | 187 mm (approx.) |
Neck O.D. | 82 mm (approx.) |
Tubulation O.D. | 15 mm (approx.) |
Weight | 53 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33924021
- Quality Certificate - Lot No.29624022
- Quality Certificate - Lot No.12124013
- Quality Certificate - Lot No.00824014
- Quality Certificate - Lot No.26823031
- Quality Certificate - Lot No.04423025
- Quality Certificate - Lot No.08822024
- Quality Certificate - Lot No.22221061
- Quality Certificate - Lot No.15621005
- Quality Certificate - Lot No.14821045
- Quality Certificate - Lot No.08221192
- Quality Certificate - Lot No.02021032
- Quality Certificate - Lot No.31120043
- Quality Certificate - Lot No.09820020
- Quality Certificate - Lot No.06320021
- Quality Certificate - Lot No.03720109
- Quality Certificate - Lot No.01320055
- Quality Certificate - Lot No.33119012
- Quality Certificate - Lot No.27719001
- Quality Certificate - Lot No.22019070
- Quality Certificate - Lot No.16519035
- Quality Certificate - Lot No.31718616
- Quality Certificate - Lot No.30218814
- Quality Certificate - Lot No.29718559
- Quality Certificate - Lot No.24318924
- Quality Certificate - Lot No.22018810
- Quality Certificate - Lot No.19318556
- Quality Certificate - Lot No.10718083
- Quality Certificate - Lot No.36017001
- Quality Certificate - Lot No.31917932