Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 82 mL Low Form Weighing Bottle with Short Length 71/15 Standard Taper Joint
Product Number1682-7033
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 82 mL PYREX® low form weighing bottles have a 71/15 Standard Taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1682-7033 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 82 mL |
Bottle Style | Weighing |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Bottle Shape | Cylindrical |
Stopper Style | Pennyhead glass |
Feature | Reusable |
Height | 33 mm (approx.) |
O.D. | 75 mm (approx.) |
Neck O.D. | 70 mm (approx.) |
Weight | 111 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22122190
- Quality Certificate - Lot No.10322039
- Quality Certificate - Lot No.06822096
- Quality Certificate - Lot No.04022194
- Quality Certificate - Lot No.32221034
- Quality Certificate - Lot No.28621075
- Quality Certificate - Lot No.06320123
- Quality Certificate - Lot No.04920052
- Quality Certificate - Lot No.02220001
- Quality Certificate - Lot No.31119055
- Quality Certificate - Lot No.27719071
- Quality Certificate - Lot No.23319066
- Quality Certificate - Lot No.30318869
- Quality Certificate - Lot No.29818649
- Quality Certificate - Lot No.25318318
- Quality Certificate - Lot No.12018802
- Quality Certificate - Lot No.10718095
- Quality Certificate - Lot No.26917274
- Quality Certificate - Lot No.30615001
- Quality Certificate - Lot No.26514001
- Quality Certificate - Lot No.16214001
- Quality Certificate - Lot No.09014002
- Quality Certificate - Lot No.19113002
- Quality Certificate - Lot No.19113001
- Quality Certificate - Lot No.06713001
- Quality Certificate - Lot No.10312001
- Quality Certificate - Lot No.01211001
- Quality Certificate - Lot No.36210001
- Quality Certificate - Lot No.06909001
- Quality Certificate - Lot No.Generic