Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Round Media Storage Bottles, with GL45 PBT Plug Seal High Temperature Cap
Product Number1395-2LHTC
            These heavy duty 2L PYREX® round bottles can be used for storage as well as mixing and sampling. They include an autoclavable red polybutylene terephthalate (PBT) GL45 threaded cap with PTFE faced silicone liner and ETFE pouring ring for dry heat sterilization (180°C). Glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification
 - Vented membrane cap with 0.22 µm PTFE hydrophobic membrane
 - PBT caps with silicone septa for syringe sampling or introduction of reagents
 
| Product Number | 1395-2LHTC | 
| Qty./Pk | 10 / Pk | 
| Qty./Cs | 10 / Cs | 
| Brand | PYREX® | 
| Capacity | 2000 mL | 
| Bottle Style | Media storage | 
| Top Style | Threaded | 
| Cap Style | High temperature | 
| Cap Material | Polybutylene terephthalate | 
| Bottle Shape | Cylindrical | 
| Cap Color | Red | 
| Thread Finish | 45 | 
| Graduation Interval | 200 mL (approx.) | 
| Bottle Feature | Graduated | 
| Feature | Reusable | 
| Height | 262 mm (approx.) | 
| O.D. | 136 mm (approx.) | 
| Sterile | No | 
| Graduation Range | 400 - 1800 mL (approx.) |