Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 92 mL Standard Weighing Bottle with Short Length External 45/12 Standard Taper Joint
Product Number1686-40100
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 92 mL PYREX® standard weighing bottles have an external 45/12 Standard Taper joint style opening. The closure style cap fits over the externally ground body.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1686-40100 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 92 mL |
Bottle Style | Weighing |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Bottle Shape | Cylindrical |
Stopper Style | No stopper |
Bottle Feature | PYREXPLUS coated |
Feature | Reusable |
Height | 445 mm (approx.) |
O.D. | 238 mm (approx.) |
Neck O.D. | 82 mm (approx.) |
Tubulation O.D. | 12.5 mm (approx.) |
Weight | 83 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16821064
- Quality Certificate - Lot No.30519004
- Quality Certificate - Lot No.30419032
- Quality Certificate - Lot No.25119001
- Quality Certificate - Lot No.06419473
- Quality Certificate - Lot No.03219101
- Quality Certificate - Lot No.33918001
- Quality Certificate - Lot No.30318926
- Quality Certificate - Lot No.30218811
- Quality Certificate - Lot No.25817001
- Quality Certificate - Lot No.22317207
- Quality Certificate - Lot No.22211001
- Quality Certificate - Lot No.Generic