PYREX® 7 mL Tall Weighing Bottle with Short Length 14/10 Standard Taper Joint
Product Number1680-1550
These 7 mL PYREX® tall form weighing bottles have a 14/10 Standard Taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 1680-1550 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Capacity | 7 mL |
| Bottle Style | Weighing |
| Bottle Shape | Cylindrical |
| Stopper Style | Hollow glass |
| Standard Taper Joint | 14/10 |
| Feature | Reusable |
| Height | 50 mm (approx.) |
| O.D. | 15 mm (approx.) |
| Weight | 9 g (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14225051
- Quality Certificate - Lot No.06525057
- Quality Certificate - Lot No.10222143
- Quality Certificate - Lot No.16120032
- Quality Certificate - Lot No.10218001
- Quality Certificate - Lot No.03718654
- Quality Certificate - Lot No.27217453
- Quality Certificate - Lot No.24714001
- Quality Certificate - Lot No.20614001
- Quality Certificate - Lot No.26313001
- Quality Certificate - Lot No.10113001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.09809003
- Quality Certificate - Lot No.05409001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.16508001
- Quality Certificate - Lot No.08206001