Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREXPLUS® Coated 1L Aspirator Bottle with Bottom Sidearm
Product Number61220-1L

Learn More

Bottle has a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle features a tubular sidearm outlet for attachment of flexible tubing. The tubulation is not coated to allow easy connection of standard size tubing.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 61220-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Bottle Style | Aspirator |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Cap Style | Rubber stopper (Not included) |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 25 |
Stopper Style | No stopper |
Stopper No. | 6 |
Graduation Interval | 5 mL (approx.) |
Bottle Feature | PYREXPLUS - plastic coated |
Feature | Reusable |
Height | 200 mm (approx.) |
O.D. | 110 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Tubulation O.D. | 10 mm (approx.) |
Sterile | No |
Height Without Cap | 200 |
- Quality Certificate - Lot No.29023015
- Quality Certificate - Lot No.24923016
- Quality Certificate - Lot No.07623002
- Quality Certificate - Lot No.31922032
- Quality Certificate - Lot No.33720038
- Quality Certificate - Lot No.17317011
- Quality Certificate - Lot No.12417019
- Quality Certificate - Lot No.09717010
- Quality Certificate - Lot No.05917020
- Quality Certificate - Lot No.02417038
- Quality Certificate - Lot No.20916037
- Quality Certificate - Lot No.01615048
- Quality Certificate - Lot No.28014015
- Quality Certificate - Lot No.23814022
- Quality Certificate - Lot No.18613015
- Quality Certificate - Lot No.16413045
- Quality Certificate - Lot No.10713014
- Quality Certificate - Lot No.06613031
- Quality Certificate - Lot No.11112018
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34506003
- Quality Certificate - Lot No.14207001
- Quality Certificate - Lot No.09106999