Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREXPLUS® Coated 13.25L Solution Bottle with Tooled Neck
Product Number61596-13L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 13.25L (3 gallon) PYREXPLUS® solution carboys feature a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills.
- Conventional carboy shape
- Autoclavable at 121°C and resistant to thermal shock.
- Designed for storage of solutions, ideal for media preparation.
- Neck is tooled to increase mechanical strength and for uniform stopper fit.
- Takes a No. 12 rubber stopper
- Graduated in 500 mL increments with black enamel.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 61596-13L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 13250 mL |
Bottle Style | Solution |
Bottle Shape | Cylindrical |
Stopper No. | 12 |
Graduation Interval | 500 mL (approx.) |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 440 mm (approx.) |
O.D. | 238 mm (approx.) |
Sterile | No |
Graduation Range | 500 - 12000 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03225012
- Quality Certificate - Lot No.24923073
- Quality Certificate - Lot No.19422038
- Quality Certificate - Lot No.30721007
- Quality Certificate - Lot No.29921008
- Quality Certificate - Lot No.09720153
- Quality Certificate - Lot No.18319061
- Quality Certificate - Lot No.05419002
- Quality Certificate - Lot No.16318042
- Quality Certificate - Lot No.34217026
- Quality Certificate - Lot No.02317003
- Quality Certificate - Lot No.34916006
- Quality Certificate - Lot No.32016031
- Quality Certificate - Lot No.22616009
- Quality Certificate - Lot No.17416057
- Quality Certificate - Lot No.09916065
- Quality Certificate - Lot No.04016075
- Quality Certificate - Lot No.02216087
- Quality Certificate - Lot No.34215028
- Quality Certificate - Lot No.28915051
- Quality Certificate - Lot No.23315026
- Quality Certificate - Lot No.13115025
- Quality Certificate - Lot No.01015031
- Quality Certificate - Lot No.33714039
- Quality Certificate - Lot No.20914057
- Quality Certificate - Lot No.17614013
- Quality Certificate - Lot No.12014044
- Quality Certificate - Lot No.06914034
- Quality Certificate - Lot No.23513051
- Quality Certificate - Lot No.19213047