
PYREXPLUS® Coated 9.5L Solution Bottle with Tooled Neck
Product Number61596-9L

These 9.5L (2.5 gallon) PYREXPLUS® solution carboys feature a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills.
- Conventional carboy shape
- Autoclavable at 121°C and resistant to thermal shock.
- Designed for storage of solutions, ideal for media preparation.
- Neck is tooled to increase mechanical strength and for uniform stopper fit.
- Takes a No. 12 rubber stopper
- Graduated in 500 mL increments with black enamel.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 61596-9L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 9500 mL |
Bottle Style | Solution |
Bottle Shape | Cylindrical |
Stopper No. | 12 |
Graduation Interval | 500 mL (approx.) |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 470 mm (approx.) |
O.D. | 191 mm (approx.) |
Sterile | No |
Graduation Range | 500 - 9000 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33523048
- Quality Certificate - Lot No.33423007
- Quality Certificate - Lot No.24923011
- Quality Certificate - Lot No.24323050
- Quality Certificate - Lot No.18723027
- Quality Certificate - Lot No.14622025
- Quality Certificate - Lot No.30921071
- Quality Certificate - Lot No.18621025
- Quality Certificate - Lot No.25519040
- Quality Certificate - Lot No.18219103
- Quality Certificate - Lot No.04619001
- Quality Certificate - Lot No.35318239
- Quality Certificate - Lot No.23518033
- Quality Certificate - Lot No.15118047
- Quality Certificate - Lot No.12217033
- Quality Certificate - Lot No.23315027
- Quality Certificate - Lot No.17115023
- Quality Certificate - Lot No.28314044
- Quality Certificate - Lot No.27214048
- Quality Certificate - Lot No.08013015
- Quality Certificate - Lot No.24609010
- Quality Certificate - Lot No.13209027
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35506010
- Quality Certificate - Lot No.33206013
- Quality Certificate - Lot No.33206012
- Quality Certificate - Lot No.25607010
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.01507004