Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 160 mL Narrow Mouth Milk Dilution Bottle, Screw Cap, Graduated
Product Number1372-160

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 160 mL PYREX® narrow mouth bottles have a cut-line graduation mark at 99 ± 1 mL.
- Used for general storage of solutions and tissue culture work.
- Uses a GPI 28-400 threaded phenolic screw cap (No. 9999-28) with rubber liner for a replacement cap.
- Will withstand autoclaving at 121°C.
- Meets the requirements for milk dilution bottles published by the American Public Health Association.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$553.21 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1372-160 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Capacity | 160 mL |
Bottle Style | Milk dilution |
Neck Style | Narrow mouth |
Top Style | Threaded |
Cap Style | Phenolic cap with rubber liner |
Cap Material | Phenolic |
Bottle Shape | Square |
Cap Color | Black |
Thread Finish | 28 |
Color | Clear glass |
Stopper Style | Screw cap |
Graduation Interval | 160 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 160 mm (approx.) |
O.D. | 238 mm (approx.) |
Neck O.D. | 70 mm (approx.) |
Cross Section | 44 x 44 mm (approx) |
Sterile | No |
Height Without Cap | 150 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31124208
- Quality Certificate - Lot No.28124257
- Quality Certificate - Lot No.16424347
- Quality Certificate - Lot No.13424031
- Quality Certificate - Lot No.03824320
- Quality Certificate - Lot No.27923034
- Quality Certificate - Lot No.24423042
- Quality Certificate - Lot No.24223158
- Quality Certificate - Lot No.15223005
- Quality Certificate - Lot No.12223027
- Quality Certificate - Lot No.10323031
- Quality Certificate - Lot No.30522008
- Quality Certificate - Lot No.30422058
- Quality Certificate - Lot No.18522022
- Quality Certificate - Lot No.18122052
- Quality Certificate - Lot No.13122038
- Quality Certificate - Lot No.09522295
- Quality Certificate - Lot No.02522026
- Quality Certificate - Lot No.34121093
- Quality Certificate - Lot No.30621017
- Quality Certificate - Lot No.28621049
- Quality Certificate - Lot No.15321049
- Quality Certificate - Lot No.04920048
- Quality Certificate - Lot No.01620014
- Quality Certificate - Lot No.35219225
- Quality Certificate - Lot No.32419056
- Quality Certificate - Lot No.26119046
- Quality Certificate - Lot No.22719041
- Quality Certificate - Lot No.18419042
- Quality Certificate - Lot No.17119060