Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1L Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper
Product Number1500-1L

These 1L PYREX® narrow mouth reagent storage bottles have sturdy ground necks with No. 29 Standard Taper stoppers. Replacement stoppers are available (No. 7575-29).
Added to Your Shopping Cart
Details
Product Number | 1500-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Bottle Style | Reagent |
Neck Style | Narrow mouth |
Top Style | Standard Taper Stopper |
Cap Style | Plug seal |
Cap Material | Glass |
Bottle Shape | Cylindrical |
Cap Color | Clear |
Stopper Style | Hollow glass |
Standard Taper Stopper No. | 29 |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height With Stopper | 235 mm (approx.) |
Height Without Stopper | 200.5 mm (approx.) |
O.D. | 107 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17625003
- Quality Certificate - Lot No.12825003
- Quality Certificate - Lot No.33824003
- Quality Certificate - Lot No.13823001
- Quality Certificate - Lot No.19622002
- Quality Certificate - Lot No.02422001
- Quality Certificate - Lot No.21121003
- Quality Certificate - Lot No.20821002
- Quality Certificate - Lot No.13321001
- Quality Certificate - Lot No.03221003
- Quality Certificate - Lot No.01420001
- Quality Certificate - Lot No.24119001
- Quality Certificate - Lot No.17819001
- Quality Certificate - Lot No.34618001
- Quality Certificate - Lot No.26918001
- Quality Certificate - Lot No.15618001
- Quality Certificate - Lot No.32017001
- Quality Certificate - Lot No.16417001
- Quality Certificate - Lot No.05217001
- Quality Certificate - Lot No.34215001
- Quality Certificate - Lot No.18115001
- Quality Certificate - Lot No.05815002
- Quality Certificate - Lot No.28914001
- Quality Certificate - Lot No.19714001
- Quality Certificate - Lot No.21213001
- Quality Certificate - Lot No.22612001
- Quality Certificate - Lot No.08712001
- Quality Certificate - Lot No.29111002
- Quality Certificate - Lot No.28711001
- Quality Certificate - Lot No.28511001