Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper
Product Number1500-500
These 500 mL PYREX® narrow mouth reagent storage bottles have sturdy ground necks with No. 24 Standard Taper stoppers. Replacement stoppers are available (No. 7575-24).
Added to Your Shopping Cart
Details
| Product Number | 1500-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Bottle Style | Reagent |
| Neck Style | Narrow mouth |
| Top Style | Standard Taper Stopper |
| Cap Style | Plug seal |
| Cap Material | Glass |
| Bottle Shape | Cylindrical |
| Cap Color | Clear |
| Stopper Style | Hollow glass |
| Standard Taper Stopper No. | 24 |
| Bottle Feature | Heavy wall |
| Feature | Reusable |
| Height With Stopper | 198 mm (approx.) |
| Height Without Stopper | 163.5 mm (approx.) |
| O.D. | 86 mm (approx.) |
| Neck O.D. | 35.5 mm (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12426003
- Quality Certificate - Lot No.09126012
- Quality Certificate - Lot No.06426018
- Quality Certificate - Lot No.04026002
- Quality Certificate - Lot No.01526001
- Quality Certificate - Lot No.34425001
- Quality Certificate - Lot No.28225001
- Quality Certificate - Lot No.24525001
- Quality Certificate - Lot No.29922002
- Quality Certificate - Lot No.29222001
- Quality Certificate - Lot No.26522004
- Quality Certificate - Lot No.22422001
- Quality Certificate - Lot No.20822001
- Quality Certificate - Lot No.19422003
- Quality Certificate - Lot No.19322004
- Quality Certificate - Lot No.17322006
- Quality Certificate - Lot No.15822003
- Quality Certificate - Lot No.10322001
- Quality Certificate - Lot No.07622005
- Quality Certificate - Lot No.01722001
- Quality Certificate - Lot No.32921001
- Quality Certificate - Lot No.32421005
- Quality Certificate - Lot No.30821001
- Quality Certificate - Lot No.28721002
- Quality Certificate - Lot No.28621004
- Quality Certificate - Lot No.27321001
- Quality Certificate - Lot No.17620001
- Quality Certificate - Lot No.16820001
- Quality Certificate - Lot No.32619001
- Quality Certificate - Lot No.29519001