Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Round Media Storage Bottles, with GL45 Screw Cap
Product Number1395-100
(This is the suggested replacement for 1395IS-100.)
These heavy duty 100 mL PYREX® round bottles can be used for storage as well as mixing and sampling. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. Glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
| Product Number | 1395-100 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Bottle Style | Media storage |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Thread Finish | 45 |
| Graduation Interval | 20 mL (approx.) |
| Bottle Feature | Graduated |
| Feature | Reusable |
| Height | 100 mm (approx.) |
| O.D. | 56 mm (approx.) |
| Sterile | No |
| Graduation Range | 40 - 80 mL (approx.) |
- Quality Certificate - Lot No.25925001
- Quality Certificate - Lot No.17725001
- Quality Certificate - Lot No.15625001
- Quality Certificate - Lot No.14725001
- Quality Certificate - Lot No.04325001
- Quality Certificate - Lot No.34624001
- Quality Certificate - Lot No.23524001
- Quality Certificate - Lot No.07324001
- Quality Certificate - Lot No.02624001
- Quality Certificate - Lot No.25023001
- Quality Certificate - Lot No.04023001
- Quality Certificate - Lot No.32022001
- Quality Certificate - Lot No.18222001
- Quality Certificate - Lot No.00322001
- Quality Certificate - Lot No.25921001
- Quality Certificate - Lot No.13921001
- Quality Certificate - Lot No.09821001
- Quality Certificate - Lot No.24620001
- Quality Certificate - Lot No.21620999
- Quality Certificate - Lot No.33019001
- Quality Certificate - Lot No.30319001
- Quality Certificate - Lot No.13519001
- Quality Certificate - Lot No.08519001
- Quality Certificate - Lot No.28318001
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.35417001
- Quality Certificate - Lot No.22817001