Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 150 mL Round Media Storage Bottles, with GL45 Screw Cap
Product Number1395-150
These heavy duty 150 mL PYREX® round bottles can be used for storage as well as mixing and sampling. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. Glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
| Product Number | 1395-150 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | PYREX® |
| Capacity | 150 mL |
| Bottle Style | Media storage |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Thread Finish | 45 |
| Graduation Interval | 25 mL (approx.) |
| Bottle Feature | Graduated |
| Feature | Reusable |
| Height | 125 mm (approx.) |
| O.D. | 50 mm (approx.) |
| Sterile | No |
| Graduation Range | 62 - 110 mL (approx.) |
- Quality Certificate - Lot No.22625001
- Quality Certificate - Lot No.35424001
- Quality Certificate - Lot No.08323001
- Quality Certificate - Lot No.03923001
- Quality Certificate - Lot No.06022001
- Quality Certificate - Lot No.09821001
- Quality Certificate - Lot No.09220001
- Quality Certificate - Lot No.20419001
- Quality Certificate - Lot No.31918001
- Quality Certificate - Lot No.09518001
- Quality Certificate - Lot No.13617001
- Quality Certificate - Lot No.13616001
- Quality Certificate - Lot No.08613001
- Quality Certificate - Lot No.Generic