Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Round Media Storage Bottles, with GL45 Screw Cap
Product Number1395-250


(This is the suggested replacement for 1395IS-250.)
These heavy duty 250 mL PYREX® round bottles can be used for storage as well as mixing and sampling. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. Glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
$135.40 per case
Product Number | 1395-250 |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Bottle Style | Media storage |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 45 |
Graduation Interval | 50 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 138 mm (approx.) |
O.D. | 70 mm (approx.) |
Sterile | No |
Graduation Range | 50 - 200 mL (approx.) |
- Quality Certificate - Lot No.34124001
- Quality Certificate - Lot No.21424001
- Quality Certificate - Lot No.13724001
- Quality Certificate - Lot No.06524001
- Quality Certificate - Lot No.27023001
- Quality Certificate - Lot No.06223001
- Quality Certificate - Lot No.26422001
- Quality Certificate - Lot No.18122001
- Quality Certificate - Lot No.13322001
- Quality Certificate - Lot No.35521001
- Quality Certificate - Lot No.28121001
- Quality Certificate - Lot No.20821001
- Quality Certificate - Lot No.18121001
- Quality Certificate - Lot No.07820001
- Quality Certificate - Lot No.34619001
- Quality Certificate - Lot No.28719001
- Quality Certificate - Lot No.18919001
- Quality Certificate - Lot No.09419001
- Quality Certificate - Lot No.32318001
- Quality Certificate - Lot No.24018001
- Quality Certificate - Lot No.14818001
- Quality Certificate - Lot No.06518001
- Quality Certificate - Lot No.34217001
- Quality Certificate - Lot No.25517001
- Quality Certificate - Lot No.18717001
- Quality Certificate - Lot No.01217001
- Quality Certificate - Lot No.27916001