
PYREX® 2L Round Media Storage Bottles, with GL45 Screw Cap
Product Number1395-2L

(This is the suggested replacement for 1395IS-2L.)
These heavy duty 2L PYREX® round bottles can be used for storage as well as mixing and sampling. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. Glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
Added to Your Shopping Cart
Details
Product Number | 1395-2L |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Bottle Style | Media storage |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 45 |
Graduation Interval | 200 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 262 mm (approx.) |
O.D. | 136 mm (approx.) |
Sterile | No |
Graduation Range | 400 - 1800 mL (approx.) |
Specifications Documents