Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Round Media Storage Bottles, with GL32 Screw Cap
Product Number1395-50
These heavy duty 50 mL PYREX® round bottles can be used for storage as well as mixing and sampling. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL32 threaded cap and a drip-free pouring ring. Optional red PBT caps and red ETFE pouring rings are available for dry heat sterilization (180°C). Bottles have permanent white enamel graduations and marking spots.
Caution DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
| Product Number | 1395-50 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Bottle Style | Media storage |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Thread Finish | 32 |
| Graduation Interval | 10 mL (approx.) |
| Bottle Feature | Graduated |
| Feature | Reusable |
| Height | 88 mm (approx.) |
| O.D. | 46 mm (approx.) |
| Sterile | No |
| Graduation Range | 20 - 50 mL (approx.) |
- Quality Certificate - Lot No.10026001
- Quality Certificate - Lot No.28925001
- Quality Certificate - Lot No.24525001
- Quality Certificate - Lot No.05725001
- Quality Certificate - Lot No.01525001
- Quality Certificate - Lot No.21424001
- Quality Certificate - Lot No.17924001
- Quality Certificate - Lot No.33322001
- Quality Certificate - Lot No.27822001
- Quality Certificate - Lot No.16022001