Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Slim Line Storage Bottles
Product Number1399-500

These 500 mL round bottles can be used for storage as well as mixing and storage. The indented side grips ensure easy handling. The bottles are graduated to their full working volume. The narrow profile uses less space on shelves, refrigerators and autoclaves. The new style cap has wider knurls for a more comfortable grip. It also requires 1/3 less turns to secure a closure.
- Indented gripping zones along the sides of bottle allow easier and safer handling
- New cap design permits faster opening and closing. The caps are fully compatible with all standard “GL45” (45mm neck size) Pyrex bottles
- Widely-spaced knurls (ridges and grooves) provide comfortable and ergonomic cap handling
- Narrow bottle diameter allows more efficient storage on shelves, refrigerators, autoclaves
- Bottles are graduated to their full working volumes
$93.25 per case
Added to Your Shopping Cart
Details
Product Number | 1399-500 |
Qty./Pk | 4 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Bottle Style | Media storage |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 45 |
Graduation Interval | 100 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 193 mm (approx.) |
O.D. | 78 mm (approx.) |
Sterile | No |
Graduation Range | 100 - 500 mL (approx.) |
Specifications Documents